SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6SL3000-0CE22-0AA0
Product
Image similar
SINAMICS LINE REACTOR FOR 20KW BASIC LINE MODULE INPUT: 3-PH 380-480 V, 50/60 HZ
Notes
This product cannot be ordered currently. If you need support please contact your Siemens partner
List Price Show prices
Unit Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6SL3000-0CE22-0AA0
Product Description SINAMICS LINE REACTOR FOR 20KW BASIC LINE MODULE INPUT: 3-PH 380-480 V, 50/60 HZ
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Notes
This product cannot be ordered currently. If you need support please contact your Siemens partner
Price data
Price Group / Headquarter Price Group 753
List Price Show prices
Unit Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (kg) 5,200 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643432107
Commodity Code 85045000
LKZ_FDB/ CatalogID D21MC
Product Group 5675
Group Code R220
Country of origin Finland
Compliance with the substance restrictions according to RoHS directive Since: 15.03.2021
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-42-01-06
eClass 14 27-42-01-06
eClass 6 27-02-31-90
eClass 7.1 27-02-31-90
eClass 8 27-02-31-90
eClass 9 27-02-31-92
eClass 9.1 27-42-01-06
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
IDEA 4 5109
UNSPSC 15 39-12-10-12
|
You can also add options to the product.
;