SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6SL3054-4EE00-0AA0
Product
Image similar
***spare part only*** SINAMICS S110 Multimedia card 64 MB including licensing (Certificate of License) V4.4
Notes
For this product a substitute is available: 6SL3054-4TC00-2AA0
6SL3054-4TC00-2AA0 Compare Products
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
This product cannot be ordered currently. If you need support please contact your Siemens partner
List Price Show prices
Unit Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3054-4EE00-0AA0
Product Description ***spare part only*** SINAMICS S110 Multimedia card 64 MB including licensing (Certificate of License) V4.4
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 23.03.2022
Notes
For this product a substitute is available: 6SL3054-4TC00-2AA0
6SL3054-4TC00-2AA0 Compare Products
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
This product cannot be ordered currently. If you need support please contact your Siemens partner
Substitute information
Substitute 6SL3054-4TC00-2AA0
Substitute Description SINAMICS S110 SD card 512 MB incl. licensing (Certificate of License, stored on the card) V4.4 SP3
Price data
Price Group / Headquarter Price Group 7SW
List Price Show prices
Unit Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 9N9999 / AL : 3D225
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,010 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892656176
Commodity Code 85235190
LKZ_FDB/ CatalogID D21MC
Product Group X086
Group Code R221
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 15.03.2011
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;