SENTRON, measuring device, 7KM PAC3200, LCD, L-L: 500 V, L-N: 289 V, 5 A, 3-phase, Modbus TCP, optional Modbus RTU / PROFINET / PROFIBUS, apparent/ active/reactive energy, class 0.5 acc. to IEC61557-12 or class 0.5s acc. to IEC62053-22, ext-low volt. pwr sup. unit DC, DC 22 ... 65 V +/- 10%, screw terminals
Notes
This product cannot be ordered currently. If you need support please contact your Siemens partner
Article Number (Market Facing Number) |
7KM2111-1BA00-3AA0 |
Product Description |
SENTRON, measuring device, 7KM PAC3200, LCD, L-L: 500 V, L-N: 289 V, 5 A, 3-phase, Modbus TCP, optional Modbus RTU / PROFINET / PROFIBUS, apparent/ active/reactive energy, class 0.5 acc. to IEC61557-12 or class 0.5s acc. to IEC62053-22, ext-low volt. pwr sup. unit DC, DC 22 ... 65 V +/- 10%, screw terminals
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 24.02.2022 |
Notes |
This product cannot be ordered currently. If you need support please contact your Siemens partner
|
Successor |
7KM3220-1BA01-1EA0 |
Successor Description |
SENTRON PAC3220 LCD 96X96 mm Power Monitoring Device Controll panel instrument for electrical values protocol: Modbus TCP with graphics display U rated input: 690/400V 45-65Hz IE rated input: X/1A oder X/5A AC Power supply: 24 ... 60 V -20/+10 % DC screw connections |
Price Group / Headquarter Price Group |
1DD |
List Price |
Show prices
|
Unit Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99 / AL : N |
Estimated dispatch time (Working Days) |
180 Day/Days |
Net Weight (kg) |
0,419 Kg |
Packaging Dimension |
110,00 x 130,00 x 80,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209774421 |
UPC |
783087924277 |
Commodity Code |
90303100 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group |
5308 |
Group Code |
P360 |
Country of origin |
Hungary |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.03.2008 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|