SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7ME461.-.....-....
Product
Image similar
SITRANS FCS400 Standard and hygienic dual tube Coriolis flow sensor, available in diameters DN 15 (1/2"), DN 25 (1") and DN 50 (2"). Suitable for volume flow, fraction, mass flow, temperature and density measurement of liquids and gases in standard as well as hygienic applications. !! The product can be ordered until May 2024. A successor product is in work. Further information will be distributed!!
Notes
Product Configuration is incomplete. Please check the configuration.
This product cannot be ordered currently. If you need support please contact your Siemens partner
List Price Show prices
Unit Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ME461.-.....-....
Product Description SITRANS FCS400 Standard and hygienic dual tube Coriolis flow sensor, available in diameters DN 15 (1/2"), DN 25 (1") and DN 50 (2"). Suitable for volume flow, fraction, mass flow, temperature and density measurement of liquids and gases in standard as well as hygienic applications. !! The product can be ordered until May 2024. A successor product is in work. Further information will be distributed!!
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 18.11.2022
Notes
Product Configuration is incomplete. Please check the configuration.
This product cannot be ordered currently. If you need support please contact your Siemens partner
Price data
Price Group / Headquarter Price Group 8F5
List Price Show prices
Unit Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0,100 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID FI01-3
Product Group 4848
Group Code R3P3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 20.07.2017
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-04-02
eClass 6 27-20-04-02
eClass 7.1 27-20-04-02
eClass 8 27-20-04-02
eClass 9 27-20-04-02
eClass 9.1 27-20-04-02
ETIM 7 EC002992
ETIM 8 EC002992
ETIM 9 EC002992
|
This product has to be configured before it can be ordered.
;