SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
7MH7144-....
Product
Image similar
Milltronics MFA 4p Motion failure alarm controller: set-point alarm controller, for use with MSP motion probes.
Notes
Product Configuration is incomplete. Please check the configuration.
This product cannot be ordered currently. If you need support please contact your Siemens partner
List Price Show prices
Unit Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MH7144-....
Product Description Milltronics MFA 4p Motion failure alarm controller: set-point alarm controller, for use with MSP motion probes.
Product family Milltronics MFA 4p Motion failure alarm controller
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
This product cannot be ordered currently. If you need support please contact your Siemens partner
Price data
Price Group / Headquarter Price Group 8S1
List Price Show prices
Unit Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99I
Estimated dispatch time (Working Days) 16 Day/Days
Net Weight (kg) 0,907 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90291000
LKZ_FDB/ CatalogID WT02
Product Group 4713
Group Code R3P5
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive Since: 20.07.2017
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-16-01
eClass 14 27-20-16-01
eClass 6 27-20-16-01
eClass 7.1 27-20-16-01
eClass 8 27-20-16-01
eClass 9 27-20-16-01
eClass 9.1 27-20-16-01
ETIM 7 EC001191
ETIM 8 EC001191
ETIM 9 EC001191
|
This product has to be configured before it can be ordered.
;