SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
7NG3032-.....
Product
Temperature transmitter SITRANS TR200, for rail mounting, 2-wire system, 4 to 20 mA, programmable, with galvanic isolation; with documentation on CD
Notes
Product Configuration is incomplete. Please check the configuration.
This product cannot be ordered currently. If you need support please contact your Siemens partner
List Price Show prices
Unit Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7NG3032-.....
Product Description Temperature transmitter SITRANS TR200, for rail mounting, 2-wire system, 4 to 20 mA, programmable, with galvanic isolation; with documentation on CD
Product family SITRANS TR200 (4 to 20 mA, universal)
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 24.10.2024
Notes
Product Configuration is incomplete. Please check the configuration.
This product cannot be ordered currently. If you need support please contact your Siemens partner
Price data
Price Group / Headquarter Price Group 8T1
List Price Show prices
Unit Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99I
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 0,210 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90251910
LKZ_FDB/ CatalogID FI01-2
Product Group 4782
Group Code R3P0
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 20.07.2017
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-21-01-07
eClass 14 27-21-01-07
eClass 6 27-21-01-07
eClass 7.1 27-21-01-07
eClass 8 27-21-01-07
eClass 9 27-21-01-07
eClass 9.1 27-21-01-07
UNSPSC 15 32-15-17-03
|
This product has to be configured before it can be ordered.
;