ENG_63359.XML
SIMOCODE motor management and control devices
SIMOCODE is a flexible and powerful system for motors with constant speeds in the low-voltage performance range.
|
P_IC01_XX_01043 |
|
|
LOGO! logic modules
The compact, user-friendly, and low-cost solution for simple control tasks
|
P_ST70_XX_06931 |
|
|
SIRIUS relays
Whatever you need for a relay, SIRIUS has it. Nowhere else on the market are you likely to find a more extensive range of relay devices than SIRIUS.
|
P_IC01_XX_01012 |
For comprehensive technical information, see manuals/operating instructions, https://support.industry.siemens.com/cs/ww/en/ps/16335/man.
Connection methods
The monitoring and control devices are available with screw or spring-loaded terminals (push-in).
SIRIUS 3RP20 timing relays and SIRIUS 3RR2 monitoring relays are available with screw terminals or spring-loaded terminals.
"Increased safety" type of protection EEx e/d according to ATEX Directive 2014/34/EU
The communication-capable, modularly designed SIMOCODE pro motor management system (SIRIUS Motor Management and Control Devices) protects motors of types of protection EEx e and EEx d in hazardous areas.
The SIRIUS 3RN2 thermistor motor protection relay protects motors with types of protection EEx e and EEx d in hazardous areas.
ATEX approval for operation in hazardous areas
The SIRIUS SIMOCODE pro 3UF7 motor management system is certified for the protection of motors in hazardous areas according to
• ATEX Ex I (M2); equipment group I, category M2 (mining)
• ATEX Ex II (2) GD; equipment group II, category 2 in area GD
The SIRIUS 3RN2011, 3RN2012‑...30, 3RN2013 and 3RN2023 thermistor motor protection relays for PTC sensors are certified according to ATEX Ex II (2) G and D for environments with explosive gas or dust loads.
Ordering notes for multi-unit packaging
SIMOCODE pro S, SIRIUS 3RP25 timing relays, SIRIUS 3UG5 monitoring relays, SIRIUS 3RS2 temperature monitoring relays and SIRIUS 3RN2 thermistor motor protection can also be ordered in practical and environmentally friendly multi-unit packaging on request.
Multi-unit packaging with order code X90
When ordering products in multi-unit packaging, "-Z" must be added to the article number of the product concerned and the order code "X90" must be specified in addition.
Ordering examples:
- 3RP2505‑1AB30‑Z X90;
Order quantity 16 units → Packed number of items 16
- 3RP2505-1BB30-Z X90;
Order quantity 12 units → Packed number of items 12
For more information, see appendix of Catalog IC 10.