- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Heating and cooling
- District heating substation
- Heat pump commercial
- Floor-standing boilers ALBATROS
- Micro-heating plant ALBATROS
- Solar ALBATROS
- Heat transfer units
- Heat pumps ALBATROS
- Burner
- Burner Management Systems
- Burner controls
- Gas valve bodies
- Gas valve actuators
- Damper actuators
- Potentiometers
- Adapter
- Replacement kit connection plate
- Mounting kit
- Housings
- Service kit
- NEMA4-KIT
- Electronic. function module
- Drive Shaft
- AGA58.1 - Drive shaft, 10mm dia, one-sided, Woodruff key, max. 10Nm
- AGA58.7 - Drive shaft, 14mm dia, one-sided, key, max. 40Nm
- AGA58.4 - Drive shaft, ø9.5mm, double-sided, (Honeywell), max. 30 Nm
- AGA58.2 - Drive shaft, 12mm dia, one-sided, Woodruff key, max. 20Nm
- AGA58.1(10) - 10 drive shafts, 10mm dia, one-sided, Woodruff key, max. 10Nm
- AGA58.4(10) - 10 drive shafts, ø9.5mm, double-sided, (Honeywell), max. 30 Nm
- AGA58.7(10) - 10 drive shafts, 14mm dia, one-sided, key, max. 40Nm
- AGA58.9 - Drive shaft, ø12mm, one-sided, max. 30Nm
- AGA58.5 - AGA58.5 Drive shafts
- AGA58.3 - Drive shaft, ø9mm, double-sided, max. 25Nm
- SQM10.. - Actuators for burner controls, 10Nm, counterclockwise rotation
- SQM33.. - Actuators for LMV2/3 systems
- SQM40.. - Actuators for burner controls, counterclockwise rotation
- SQM41.. - Actuators for burner controls, clockwise rotation
- SQM45.. - Actuators for LMV5 systems, 3Nm
- SQM48.. - Actuators for LMV5 systems, higher torque
- SQM50.. - Actuators for burner controls, 10/15Nm
- SQM53.. - Actuators for burner controls, 25Nm
- SQM54.. - Actuators for burner controls, 25Nm
- SQM56.. - Actuators for burner controls, 40 Nm
- SQN13.. - Actuators for LMV2/3 systems, counterclockwise rotation
- SQN14.. - Actuators for LMV2/3 systems, clockwise rotation
- SQN30.. - Actuators for burner controls, counterclockwise rotation
- SQN31.. - Actuators for burner controls, clockwise rotation
- SQN41.. - Actuators for burner controls, clockwise rotation
- SQN70.. - Actuators for burner controls, counterclockweise rotation
- SQN71.. - Actuators for burner controls, clockwise rotation
- SQN72.. - Actuators for burner controls, counterclockwise rotation
- SQN74.. - Actuators for burner controls, counterclockwise rotation
- SQN75.. - Actuators for burner controls, clockwise rotation
- SQN90.. - Actuators for burner controls, counterclockwise rotation
- SQN91.. - Actuators for burner controls, clockwise rotation
- SQM91.. - Actuators for LMV5 systems, 60Nm
- SQM47.. - SQM47
- SQM46.. - SQM46
- Gas throttle damper
- Flame detectors
- O2 detector
- Pressure switches
- Operating units
- Universal controller
- Software
- Flame safeguards
- Pilot burner
- Boiler
- CCS
- Fire safety (EN)
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
AGA58.7(10) - 10 drive shafts, 14mm dia, one-sided, key, max. 40Nm
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
|
|