SIMATIC DP, Electronics module for ET 200S, 4SI SIRIUS 4 point-to-point interfaces Width 15 mm IO-Link master for SIRIUS controls
Notes
Article Number (Market Facing Number) |
3RK1005-0LB00-0AA0 |
Product Description |
SIMATIC DP, Electronics module for ET 200S, 4SI SIRIUS 4 point-to-point interfaces Width 15 mm IO-Link master for SIRIUS controls
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 01/04/18 |
Notes |
|
Successor |
6ES7138-4GA50-0AB0 |
Successor Description |
*** Spare part *** SIMATIC DP, Electronics module for ET 200S, 4SI IO-Link, 4 point-to-point interfaces 15 mm width, IO-Link master |
Price Group / Headquarter Price Group |
42F |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0.056 Kg |
Packaging Dimension |
62.00 x 89.00 x 24.00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209892248 |
UPC |
662643158786 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5340 |
Group Code |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01/05/12 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
lblREACHCode0236
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|