***No longer available*** SIMATIC IPC547E (rack PC, 19", 4HU); Interfaces: 2x USB 3.0 front, 1x DVI-I, 6x USB 2.0 on the rear side, 2x PS/2, audio; 7 slots: 2x PCIe X16, 1x PCIE X8, 4x PCI; temperature and fan monitoring; Watchdog; card retainer Core I5-4570S (4C/4T, 2.9(3.6) GHz, 6 MB cache, IAMT), 2x Gbit Ethernet, 2x display ports V1.2, 2x USB 3.0 on the rear side, 1x USB 2.0 internal, 1x COM1 1x 500 GB HDD, internal 4 GB DDR3 SD-RAM (2x 2 GB), Dual Channel Enclosure painted, DVD +/-RW (SLIM) Without expansions (HW); Graphics onboard Windows 7 Ultimate MUI (de,en,fr,es,it), 64-bit, SP1 without expansions (software) 100/240V industrial power supply unit; Power supply cable Europe
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6AG4104-3HA22-0BX0 |
Product Description |
***No longer available*** SIMATIC IPC547E (rack PC, 19", 4HU); Interfaces: 2x USB 3.0 front, 1x DVI-I, 6x USB 2.0 on the rear side, 2x PS/2, audio; 7 slots: 2x PCIe X16, 1x PCIE X8, 4x PCI; temperature and fan monitoring; Watchdog; card retainer Core I5-4570S (4C/4T, 2.9(3.6) GHz, 6 MB cache, IAMT), 2x Gbit Ethernet, 2x display ports V1.2, 2x USB 3.0 on the rear side, 1x USB 2.0 internal, 1x COM1 1x 500 GB HDD, internal 4 GB DDR3 SD-RAM (2x 2 GB), Dual Channel Enclosure painted, DVD +/-RW (SLIM) Without expansions (HW); Graphics onboard Windows 7 Ultimate MUI (de,en,fr,es,it), 64-bit, SP1 without expansions (software) 100/240V industrial power supply unit; Power supply cable Europe
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 01/01/21 |
Notes |
Product was deleted without replacement
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
2ET |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 5A992 / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
17.000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
84715000 |
LKZ_FDB/ CatalogID |
IC10-A |
Product Group |
4343 |
Group Code |
R133 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 11/09/13 |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|