SIMATIC IPC547G (Rack PC, 19", 4HU); Interfaces: 2x USB 3.0 on the front; 2x Intel Gigabit Ethernet, 2x PS/2, Audio on the rear side; 7 slots: 5x PCI Express, 2x PCI, Temperature and Fan monitoring; Watchdog; Card retainer Core i5-6500 (4C/4T, 3.2 (3.6) GHz, 6 MB cache); Mainboard: (chipset H110, 1x DVI-D, 1x display port V1.2, 2x USB 3.0 and 4x USB 2.0 on the rear side) 1x 1 TB HDD, internal, (0.2 g vibration, 1 g shock) 8 GB DDR4 SD-RAM (2x 4 GB), Dual Channel Enclosure blue chromated, 100/240V AC industrial power supply unit, DVD +/-RW (slim) Graphics onboard Windows 10 Enterprise 2016 LTSB MUI (en/de/fr/it/es), 64 bit for Pentium/Core i5 without expansions (software) without line cable
Notes
Sucessor:"Core i5-6500" option no longer available
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6AG4104-4CA12-0DX0 |
Product Description |
SIMATIC IPC547G (Rack PC, 19", 4HU); Interfaces: 2x USB 3.0 on the front; 2x Intel Gigabit Ethernet, 2x PS/2, Audio on the rear side; 7 slots: 5x PCI Express, 2x PCI, Temperature and Fan monitoring; Watchdog; Card retainer Core i5-6500 (4C/4T, 3.2 (3.6) GHz, 6 MB cache); Mainboard: (chipset H110, 1x DVI-D, 1x display port V1.2, 2x USB 3.0 and 4x USB 2.0 on the rear side) 1x 1 TB HDD, internal, (0.2 g vibration, 1 g shock) 8 GB DDR4 SD-RAM (2x 4 GB), Dual Channel Enclosure blue chromated, 100/240V AC industrial power supply unit, DVD +/-RW (slim) Graphics onboard Windows 10 Enterprise 2016 LTSB MUI (en/de/fr/it/es), 64 bit for Pentium/Core i5 without expansions (software) without line cable
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 01/04/22 |
Notes |
Sucessor:"Core i5-6500" option no longer available
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
2AP |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 5A992 / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
17.000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
84715000 |
LKZ_FDB/ CatalogID |
IC10 |
Product Group |
3361 |
Group Code |
R133 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 29/04/16 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|