SIPLUS CMS1000 Sensor Detection of vibration acceleration 0 Hz to 6.5 kHz Degree of protection IP67 UB:+5 V DC
Notes
Product is no longer available
Sucessor:For successor, see SIOS entry ID: 109749590
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6AT8001-1AA00-1XA0 |
Product Description |
SIPLUS CMS1000 Sensor Detection of vibration acceleration 0 Hz to 6.5 kHz Degree of protection IP67 UB:+5 V DC
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01/10/23 |
Notes |
Product is no longer available
Sucessor:For successor, see SIOS entry ID: 109749590
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
2ET |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (kg) |
0.091 Kg |
Packaging Dimension |
115.00 x 40.00 x 25.00 |
Package size unit of measure |
MM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4042948531402 |
UPC |
Not available |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
DE_CMPROD_767 |
Product Group |
4C06 |
Group Code |
R261 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
not available |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|