SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6AV6642-0BC01-1AX0
No picture available
*** SPARE PART*** SIMATIC TOUCH PANEL TP177B DP BLUE MODE STN-DISPLAY MPI-/PROFIBUS-DP PROTOCOL RS485-/RS422-/USB INTERFACE PRINTER - INTERFACE SLOT FOR MMCARD CONFIGURABLE WITH WINCC FLEXIBLE 2005
Notes
Product is no longer available. Successor:
6AV6642-0BC01-1AX1 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV6642-0BC01-1AX0
Product Description *** SPARE PART*** SIMATIC TOUCH PANEL TP177B DP BLUE MODE STN-DISPLAY MPI-/PROFIBUS-DP PROTOCOL RS485-/RS422-/USB INTERFACE PRINTER - INTERFACE SLOT FOR MMCARD CONFIGURABLE WITH WINCC FLEXIBLE 2005
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01/10/17
Notes
Product is no longer available. Successor:
6AV6642-0BC01-1AX1 Compare Products
Successor information
Successor 6AV6642-0BC01-1AX1
Successor Description *** spare part *** more information under SIMATIC news entry ID: 109486162. SIMATIC TP 177B 6" DP blue mode STN display MPI/PROFIBUS DP protocol RS485/RS422/USB interface printer interface slot for MMC configurable with WinCC flexible 2005
Price data
Price Group / Headquarter Price Group 2AP
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5D002ENCU / AL : N
Standard lead time ex-works On request
Net Weight (kg) 1.026 Kg
Packaging Dimension 19.70 x 25.40 x 8.90
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515072447
UPC 662643104707
Commodity Code 85371098
LKZ_FDB/ CatalogID ST80E
Product Group 4356
Group Code R119
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 31/03/08
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
  Not available
|
;