SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6AV6671-5CL00-0AX0
No picture available
Main battery Mobile Panel IWLAN, Rechargeable Further information, Quantity and content: See technical specifications 277F IWLAN Mobile Panel (RFID tag) ******************************* Before mid/end of May, battery not available for delivery. An alternative is also not available. We apologize for the inconvenience.
Notes
Product is no longer available. Successor:
6AV6671-5CL00-0AX1 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6AV6671-5CL00-0AX0
Product Description Main battery Mobile Panel IWLAN, Rechargeable Further information, Quantity and content: See technical specifications 277F IWLAN Mobile Panel (RFID tag) ******************************* Before mid/end of May, battery not available for delivery. An alternative is also not available. We apologize for the inconvenience.
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01/05/19
Notes
Product is no longer available. Successor:
6AV6671-5CL00-0AX1 Compare Products
Successor information
Successor 6AV6671-5CL00-0AX1
Successor Description Main battery Mobile Panel IWLAN, rechargeable. Further information, Quantity and content: See technical data
Price data
Price Group / Headquarter Price Group 270
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0.271 Kg
Packaging Dimension 12.60 x 19.00 x 4.30
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515075820
UPC 662643397284
Commodity Code 85076000
LKZ_FDB/ CatalogID ST80.1Q
Product Group 2260
Group Code R119
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 25/11/09
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;