SIMATIC IPC277E (Nanopanel PC); 15" Touch TFT; 2x 10/100/1000 Mbps Ethernet RJ45; 1x display port graphic; 1x USB 3.0; 3x USB 2.0; 1x serial (COM 1); CFast slot; 24 V DC power supply; 1x front-USB Celeron N2930 (4C/4T) 4 GB RAM; Windows 7 Ultimate SP1, 64 bit; MUI (de, en, fr, es, it) 80 GB SSD; without SIMATIC software
Notes
Returned MLFB: '[6AV7882-0DB20-6.A0]' is not equal to request MLFB: '[6AV7882-0DB20-6BA0]'
Sucessor: Option with SSD 80 GB is no longer available. See SIOS ID: 109759335
Article Number (Market Facing Number) |
6AV7882-0DB20-6BA0 |
Product Description |
SIMATIC IPC277E (Nanopanel PC); 15" Touch TFT; 2x 10/100/1000 Mbps Ethernet RJ45; 1x display port graphic; 1x USB 3.0; 3x USB 2.0; 1x serial (COM 1); CFast slot; 24 V DC power supply; 1x front-USB Celeron N2930 (4C/4T) 4 GB RAM; Windows 7 Ultimate SP1, 64 bit; MUI (de, en, fr, es, it) 80 GB SSD; without SIMATIC software
|
Product family |
SIMATIC IPC277E |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 09/08/18 |
Notes |
Returned MLFB: '[6AV7882-0DB20-6.A0]' is not equal to request MLFB: '[6AV7882-0DB20-6BA0]'
Sucessor: Option with SSD 80 GB is no longer available. See SIOS ID: 109759335
|
Price Group / Headquarter Price Group |
274 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 5A992 / AL : N |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (kg) |
4.000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
804766238970 |
Commodity Code |
84714100 |
LKZ_FDB/ CatalogID |
ST80.1U |
Product Group |
3368 |
Group Code |
R133 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 31/08/15 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-20-01-03 |
eClass |
14 |
19-20-01-03 |
eClass |
6 |
27-24-23-01 |
eClass |
7.1 |
27-24-23-01 |
eClass |
8 |
27-24-23-01 |
eClass |
9 |
19-20-01-03 |
eClass |
9.1 |
19-20-01-03 |
ETIM |
7 |
EC001414 |
ETIM |
8 |
EC001414 |
ETIM |
9 |
EC001414 |
IDEA |
4 |
6607 |
UNSPSC |
15 |
43-21-15-06 |
|
|
|
|