SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6ED1057-3BA10-0AA8
No picture available
LOGO! TD starter kit 12/24V with LOGO! TD, LOGO! 12/24RCEO, LOGO! SOFT Comfort V8 Screwdriver WinCC Basic in SYSTAINER Power supply
Notes
Product is no longer available. Successor:
6ED1057-3BA11-0AA8 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ED1057-3BA10-0AA8
Product Description LOGO! TD starter kit 12/24V with LOGO! TD, LOGO! 12/24RCEO, LOGO! SOFT Comfort V8 Screwdriver WinCC Basic in SYSTAINER Power supply
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 08/03/18
Notes
Product is no longer available. Successor:
6ED1057-3BA11-0AA8 Compare Products
Successor information
Successor 6ED1057-3BA11-0AA8
Successor Description LOGO! TD starter kit 12/24 V8.3 with LOGO! TD, LOGO! 12/24RCEo, LOGO! Soft Comfort, power supply, WinCC Basic, screwdriver in Systainer
Price data
Price Group / Headquarter Price Group 2SP
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 2.820 Kg
Packaging Dimension 29.70 x 39.72 x 16.25
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948793060
UPC 887621871765
Commodity Code 85371091
LKZ_FDB/ CatalogID ST9.LOGO!
Product Group 4080
Group Code R111
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 27/10/14
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;