SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ED1057-4BA03-0AA0
Product
Image similar
LOGO! starter kit 230RCE V8.4 with LOGO! 230RCE, LOGO! Soft Comfort, screwdriver in Systainer
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ED1057-4BA03-0AA0
Product Description LOGO! starter kit 230RCE V8.4 with LOGO! 230RCE, LOGO! Soft Comfort, screwdriver in Systainer
Product family LOGO! Starter Kits
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 2SP
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 2.200 Kg
Packaging Dimension 29.90 x 40.20 x 16.70
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515770015
UPC Not available
Commodity Code 85371091
LKZ_FDB/ CatalogID STLOGO!
Product Group 4080
Group Code R131
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 14/03/24
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-19
eClass 14 27-24-22-19
eClass 6 27-24-22-19
eClass 7.1 27-24-22-19
eClass 8 27-24-22-19
eClass 9 27-24-22-19
eClass 9.1 27-24-22-19
ETIM 7 EC002581
ETIM 8 EC002581
ETIM 9 EC002581
|
Buy product
Quantity 1 Piece
;