SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6ES7153-2AA02-0XB0
No picture available
SIMATIC DP, ET 200M INTERFACE FOR MAX. 8 S7-300 MODULES, WITH REDUNDANCY, TIME STAMPING
Notes
Product is no longer available. Successor:
6ES7153-2BA10-0XB0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7153-2AA02-0XB0
Product Description SIMATIC DP, ET 200M INTERFACE FOR MAX. 8 S7-300 MODULES, WITH REDUNDANCY, TIME STAMPING
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01/12/13
Notes
Product is no longer available. Successor:
6ES7153-2BA10-0XB0 Compare Products
Successor information
Successor 6ES7153-2BA10-0XB0
Successor Description SIMATIC DP, Connection ET 200M IM 153-2 High Feature for max. 12 S7-300 modules with redundancy capability, Timestamping suitable for isochronous mode New features: up to 12 modules can be used Slave INITIATIVE for Drive ES and Switch ES Expanded quantity structure for HART auxiliary variables Operation of the 64-channel modules 32 signals/slot +++Observe compatibility notes in manual+++
Price data
Price Group / Headquarter Price Group 2AP
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0.292 Kg
Packaging Dimension 13.20 x 15.50 x 5.00
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515059189
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID ST9-E5
Product Group 4467
Group Code R111
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;