SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6ES7417-4XL04-0AB0
Product
Image similar
********** Replacement part ********* SIMATIC S7-400, CPU 417-4 Central processing unit with: work memory 20 MB (10 MB code; 10 MB data) 1st interface MPI 12 Mbit/s; 2nd interface PROFIBUS DP, 3rd/4th interface plug-in IFM module
Notes
For this product a successor is available
6ES7417-4XT07-0AB0 Compare Products
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7417-4XL04-0AB0
Product Description ********** Replacement part ********* SIMATIC S7-400, CPU 417-4 Central processing unit with: work memory 20 MB (10 MB code; 10 MB data) 1st interface MPI 12 Mbit/s; 2nd interface PROFIBUS DP, 3rd/4th interface plug-in IFM module
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 30/03/07
Notes
For this product a successor is available
6ES7417-4XT07-0AB0 Compare Products
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Successor information
Successor 6ES7417-4XT07-0AB0
Successor Description SIMATIC S7-400, CPU 417-4 Central processing unit with: Work memory 32 MB, (16 MB code; 16 MB data) 1st interface MPI 12 Mbit/s; 2nd interface PROFIBUS DP, 3rd/4th interface plug-in IFM module
Price data
Price Group / Headquarter Price Group 2L2
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 1.238 Kg
Packaging Dimension 23.00 x 30.10 x 7.30
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169123594
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID ST9-E5
Product Group 4A41
Group Code R1TP
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;