SIMATIC IPC227E (Nanobox PC); 1x display port; 2x 10/100/1000 Mbit/s Ethernet RJ45; 1 x USB3.0, 3 x USB2.0; CFast slot; 24 V DC industrial power supply Celeron N2930 (4C/4T) 4 GB RAM; Box: Basis without COM Windows 7 Ultimate SP1, 64 bit; MUI (de, en, fr, es, it) 80 GB SSD; without SIMATIC software DIN rail mounting
Notes
Returned MLFB: '[6ES7647-8BB21-6.A1]' is not equal to request MLFB: '[6ES7647-8BB21-6BA1]'
Sucessor: Option with SSD 80 GB is no longer available. See SIOS ID: 109759335
Article Number (Market Facing Number) |
6ES7647-8BB21-6BA1 |
Product Description |
SIMATIC IPC227E (Nanobox PC); 1x display port; 2x 10/100/1000 Mbit/s Ethernet RJ45; 1 x USB3.0, 3 x USB2.0; CFast slot; 24 V DC industrial power supply Celeron N2930 (4C/4T) 4 GB RAM; Box: Basis without COM Windows 7 Ultimate SP1, 64 bit; MUI (de, en, fr, es, it) 80 GB SSD; without SIMATIC software DIN rail mounting
|
Product family |
SIMATIC IPC227E |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 09/08/18 |
Notes |
Returned MLFB: '[6ES7647-8BB21-6.A1]' is not equal to request MLFB: '[6ES7647-8BB21-6BA1]'
Sucessor: Option with SSD 80 GB is no longer available. See SIOS ID: 109759335
|
Price Group / Headquarter Price Group |
202 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 5A992 / AL : N |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (kg) |
2.100 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
804766238345 |
Commodity Code |
84715000 |
LKZ_FDB/ CatalogID |
IC10 |
Product Group |
3374 |
Group Code |
R133 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 09/06/15 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-20-01-02 |
eClass |
14 |
19-20-01-02 |
eClass |
6 |
19-20-01-02 |
eClass |
7.1 |
19-20-01-02 |
eClass |
8 |
19-20-01-02 |
eClass |
9 |
19-20-01-02 |
eClass |
9.1 |
19-20-01-02 |
ETIM |
7 |
EC001413 |
ETIM |
8 |
EC001413 |
ETIM |
9 |
EC001413 |
IDEA |
4 |
6606 |
UNSPSC |
15 |
43-21-15-06 |
|
|
|
|