SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6ES7833-1FB15-0YA5
Product
SIMATIC S7, F-programming tool, STEP 7 Safety Basic V15.1, engineering software; Floating License for 1 user; Software and documentation on DVD; License key on USB stick Class A, 2 languages (de, en); executable with TIA-Portal V15.1 STEP 7 Basic V15.1 or higher; For configuration of SIMATIC S7-1200F ******************************* Content: set (1x DVD + 1x USB)
Notes
Product is no longer available
Sucessor:A newer version is available: 6ES7833-1FB17-0YA5
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7833-1FB15-0YA5
Product Description SIMATIC S7, F-programming tool, STEP 7 Safety Basic V15.1, engineering software; Floating License for 1 user; Software and documentation on DVD; License key on USB stick Class A, 2 languages (de, en); executable with TIA-Portal V15.1 STEP 7 Basic V15.1 or higher; For configuration of SIMATIC S7-1200F ******************************* Content: set (1x DVD + 1x USB)
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01/01/23
Notes
Product is no longer available
Sucessor:A newer version is available: 6ES7833-1FB17-0YA5
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 2AP
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0.212 Kg
Packaging Dimension 18.40 x 27.00 x 3.20
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622587041
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID ST9.79-SW
Product Group 4A6G
Group Code R152
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;