SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6FB1112-0AT21-2TR0
Product
SIDOOR Transformer UL power supply for SIDOOR controller, input voltage 220-240 VAC (+/- 10%) 50/60 Hz, output voltage 16,5-18 Vr.m.s. full-wave rectified, IP54, incl. power line with a length of 2m, incl. connecting line with a length of 1,5m.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FB1112-0AT21-2TR0
Product Description SIDOOR Transformer UL power supply for SIDOOR controller, input voltage 220-240 VAC (+/- 10%) 50/60 Hz, output voltage 16,5-18 Vr.m.s. full-wave rectified, IP54, incl. power line with a length of 2m, incl. connecting line with a length of 1,5m.
Product family Power supply unit
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 478
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 8 Day/Days
Net Weight (kg) 3.440 Kg
Packaging Dimension 198.00 x 218.00 x 64.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618095994
UPC 804766528118
Commodity Code 85043180
LKZ_FDB/ CatalogID DA68
Product Group 4570
Group Code R220
Country of origin Sri Lanka
Compliance with the substance restrictions according to RoHS directive Since: 08/09/17
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-40-05
eClass 14 27-24-40-05
eClass 6 27-37-08-04
eClass 7.1 27-37-08-04
eClass 8 27-37-08-04
eClass 9 27-24-40-05
eClass 9.1 27-24-40-05
ETIM 7 EC002986
ETIM 8 EC002986
ETIM 9 EC002986
IDEA 4 4776
UNSPSC 15 39-12-15-52
|
Buy product
Quantity 1 Piece
;