SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6SE3290-0XX87-8PB0
No picture available
PROFIBUS MODULE CB15 12 MBAUD FOR MICROMASTER (6SE92) MICROMASTER VECTOR (6SE32), MIDIMASTER VECTOR (6SE32) IP21 PROTECTION
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SE3290-0XX87-8PB0
Product Description PROFIBUS MODULE CB15 12 MBAUD FOR MICROMASTER (6SE92) MICROMASTER VECTOR (6SE32), MIDIMASTER VECTOR (6SE32) IP21 PROTECTION
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01/10/14
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 316
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : 9I999
Estimated dispatch time (Working Days) 53 Day/Days
Net Weight (kg) 0.140 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85049099
LKZ_FDB/ CatalogID DA64-G
Product Group 9880
Group Code R2S3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;