SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6SE6400-0BE00-0AA0
No picture available
MICROMASTER 4 BASIC OPERATOR PANEL 2 (BOP-2)
Notes
Product is no longer available. Successor:
6SE6400-0BE00-0AA1 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SE6400-0BE00-0AA0
Product Description MICROMASTER 4 BASIC OPERATOR PANEL 2 (BOP-2)
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01/07/14
Notes
Product is no longer available. Successor:
6SE6400-0BE00-0AA1 Compare Products
Successor information
Successor 6SE6400-0BE00-0AA1
Successor Description ***spare part*** MICROMASTER 4 Basic Operator Panel 2 (BOP-2)
Price data
Price Group / Headquarter Price Group 301
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : 9I999
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0.300 Kg
Packaging Dimension 80.00 x 125.00 x 40.00
Package size unit of measure MM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169449816
UPC 783087664630
Commodity Code 85389091
LKZ_FDB/ CatalogID DA51-A
Product Group 9859
Group Code R2S3
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Since: 01/07/06
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;