SINAMICS V90, Input voltage: 200-240 V 1/3-phase AC -15%/+10% 3.0/1.8 A 45-66 Hz Output voltage: 0 – Input 1.4 A 0-330 Hz Motor: 0.2 kW Degree of protection: IP20 Size A, 45x170x170 (WxHxD)
Notes
Sorry but this product is currently not available.
Article Number (Market Facing Number) |
6SL3210-5FB10-2UA1 |
Product Description |
SINAMICS V90, Input voltage: 200-240 V 1/3-phase AC -15%/+10% 3.0/1.8 A 45-66 Hz Output voltage: 0 – Input 1.4 A 0-330 Hz Motor: 0.2 kW Degree of protection: IP20 Size A, 45x170x170 (WxHxD)
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 06/05/20 |
Notes |
Sorry but this product is currently not available.
|
Successor |
6SL3210-5FB10-2UA2 |
Successor Description |
SINAMICS V90, Input voltage: 200-240 V 1/3-phase AC -15%/+10% 3.0/1.8 A 45-66 Output voltage: 0 – Input voltage: 1.4 A 0-330 Hz Motor: 0.2 kW Degree of protection: IP20 Size A, 45x170x170 (WxHxD) |
Price Group / Headquarter Price Group |
DMS |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
3 Day/Days |
Net Weight (kg) |
1.100 Kg |
Packaging Dimension |
77.00 x 217.00 x 237.00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948677193 |
UPC |
Not available |
Commodity Code |
85044085 |
LKZ_FDB/ CatalogID |
SINAMICS V90 |
Product Group |
3505 |
Group Code |
R220 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Since: 01/04/13 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|