*spare part* SIMODRIVE 611 U HR 2-axis Control Unit resolver speed/torque setpoint expandable by options
Notes
Sucessor:REPLACEMENT TYPE: 6SN1118-0NK01-0AA1 (FROM FW 8.3)
Article Number (Market Facing Number) |
6SN1118-0NK01-0AA0 |
Product Description |
*spare part* SIMODRIVE 611 U HR 2-axis Control Unit resolver speed/torque setpoint expandable by options
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 30/09/13 |
Notes |
Sucessor:REPLACEMENT TYPE: 6SN1118-0NK01-0AA1 (FROM FW 8.3)
|
Successor |
6SN1118-0NK01-0AA2 |
Successor Description |
***SPARE PART*** SIMODRIVE 611 U HRS2 2-AXIS CONTROL-LOOP BLOCK RESOLVER SPEED/TORQUE SETPOINT EXPANDABLE BY OPTIONS |
Price Group / Headquarter Price Group |
7A5 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 9N9999 / AL : 3A225 |
Estimated dispatch time (Working Days) |
10 Day/Days |
Net Weight (kg) |
0.800 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515014096 |
UPC |
Not available |
Commodity Code |
85049090 |
LKZ_FDB/ CatalogID |
SD91.NC60 |
Product Group |
9313 |
Group Code |
R2S3 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Product is not RoHS-compliant |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|