****spare part**** SIMODRIVE 611 universal HR 2-axis Control Unit incremental encoder sin/cos 1 Vpp absolute encoder EnDat speed/rotational speed torque setpoint positioning expandable by options
Notes
Sucessor:SUCCESSOR: 6SN1118-1NH01-0AA1 (FROM FW 8.3)
Article Number (Market Facing Number) |
6SN1118-1NH01-0AA0 |
Product Description |
****spare part**** SIMODRIVE 611 universal HR 2-axis Control Unit incremental encoder sin/cos 1 Vpp absolute encoder EnDat speed/rotational speed torque setpoint positioning expandable by options
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 30/09/13 |
Notes |
Sucessor:SUCCESSOR: 6SN1118-1NH01-0AA1 (FROM FW 8.3)
|
Successor |
6SN1118-1NH01-0AA1 |
Successor Description |
***SPARE PART*** SIMODRIVE 611 UNIVERSAL HR 2-AXIS CONTROL-LOOP BLOCK INCREMENTAL ENCODER SIN/COS 1 VPP ABSOLUTE VALUE ENCODER ENDAT SPEED/TORQUE SETPOINT POSITIONING EXPANDABLE BY OPTIONS |
Price Group / Headquarter Price Group |
7A5 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 9N9999 / AL : 3A225 |
Estimated dispatch time (Working Days) |
10 Day/Days |
Net Weight (kg) |
0.859 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515014133 |
UPC |
Not available |
Commodity Code |
85049090 |
LKZ_FDB/ CatalogID |
SD91.NC60 |
Product Group |
9313 |
Group Code |
R2S3 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Product is not RoHS-compliant |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|