***spare part*** SIMODRIVE 611 power module, 2-axis, 15 A, internal heat dissipation rated motor currents: feedrate = 5 A main spindle= 5 A
Notes
Sucessor:Successor: 6SN1123-1AB00-0AA2
Article Number (Market Facing Number) |
6SN1123-1AB00-0AA1 |
Product Description |
***spare part*** SIMODRIVE 611 power module, 2-axis, 15 A, internal heat dissipation rated motor currents: feedrate = 5 A main spindle= 5 A
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 30/09/14 |
Notes |
Sucessor:Successor: 6SN1123-1AB00-0AA2
|
Successor |
6SN1123-1AB00-0AA2 |
Successor Description |
***SPARE PART*** SIMODRIVE 611 POWER MODULE, 2 AXES, 15 A, INTERNAL COOLING, MOTOR RATED CURRENT: FEED = 5 A MAIN SPINDEL = 5 A |
Price Group / Headquarter Price Group |
7A5 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
6.000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515019510 |
UPC |
Not available |
Commodity Code |
85049090 |
LKZ_FDB/ CatalogID |
SD.NC60 |
Product Group |
9313 |
Group Code |
R2S3 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
not available |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|