SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6SN1145-1BA00-0BA0
Product
Image similar
****spare part**** SIMODRIVE 611-A/611-D infeed/regenerative feedback module, 16/21 kW stabilized
Notes
Product is no longer available. Successor: 6SN1145-1BA01-0BA2
6SN1145-1BA01-0BA2 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SN1145-1BA00-0BA0
Product Description ****spare part**** SIMODRIVE 611-A/611-D infeed/regenerative feedback module, 16/21 kW stabilized
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 15/10/07
Notes
Product is no longer available. Successor: 6SN1145-1BA01-0BA2
6SN1145-1BA01-0BA2 Compare Products
Substitute information
Substitute 6SN1145-1BA01-0BA2
Substitute Description ***SPARE PART*** SIMODRIVE 611 INFEED/REGENERATIVE FEEDBACK MODULE 16/21 KW, STABILIZED, WITH INTERNAL COOLING, MAINS CONTACTOR WITH BREAK CONTACT
Price data
Price Group / Headquarter Price Group 7A5
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 11.000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85049090
LKZ_FDB/ CatalogID SD91.NC60
Product Group 9313
Group Code R2S3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;