SITRANS P DS III / P410, HART,4-20 mA transmitter for pressure ****************************** Attention, product canceled / successor product P320/P420 available! Please get in touch with your Siemens contact to determine the successor product ****************************** Measuring cell filling silicone oil, normal cleaning Span: 0,16 ... 16 bar g (2.32 ... 232 psi g), overload limit 32 bar Diaphragm stainless steel, measuring cell stainless steel Process connection: female thread 1/2-14 npt Die-cast aluminium housing Standard design None explosion protection Electric connection and cable inlet: cable gland 1/2-14 npt Housing cover with window
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
7MF4033-1DA10-1AC6 |
Product Description |
SITRANS P DS III / P410, HART,4-20 mA transmitter for pressure ****************************** Attention, product canceled / successor product P320/P420 available! Please get in touch with your Siemens contact to determine the successor product ****************************** Measuring cell filling silicone oil, normal cleaning Span: 0,16 ... 16 bar g (2.32 ... 232 psi g), overload limit 32 bar Diaphragm stainless steel, measuring cell stainless steel Process connection: female thread 1/2-14 npt Die-cast aluminium housing Standard design None explosion protection Electric connection and cable inlet: cable gland 1/2-14 npt Housing cover with window
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 01/10/24 |
Notes |
Product was deleted without replacement
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
8C1 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99 / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
2.000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
Not available |
LKZ_FDB/ CatalogID |
FI01-1 |
Product Group |
4849 |
Group Code |
R3P3 |
Country of origin |
France |
Compliance with the substance restrictions according to RoHS directive |
Since: 20/07/17 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|