SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6DR5120-.....-....
Product
Image similar
SIPART PS2 smart electropneumatic positioner for pneumatic linear and part-turn actuators; 2-wire; 4...20mA with HART-interface; double action; polycarbonate enclosure
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DR5120-.....-....
Product Description SIPART PS2 smart electropneumatic positioner for pneumatic linear and part-turn actuators; 2-wire; 4...20mA with HART-interface; double action; polycarbonate enclosure
Product family SIPART PS2
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Price Group / Headquarter Price Group 8V1
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 4 Day/Days
Net Weight (kg) 0.900 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID FI01-5
Product Group 4759
Group Code R3P2
Country of origin France
Compliance with the substance restrictions according to RoHS directive Since: 31/12/16
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-22-04-01
eClass 14 27-22-04-01
eClass 7.1 27-22-04-01
eClass 8 27-22-04-01
eClass 9 27-22-04-01
eClass 9.1 27-22-04-01
UNSPSC 15 32-15-17-03
|
This product has to be configured before it can be ordered.
;