SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6GK6008-3AS20-0...
Product
Image similar
The RUGGEDCOM i803 is a compact, fully managed Ethernet switches designed to operate reliably in harsh industrial environments. managed or unmanaged; regular or extended temperature; fiber optical or copper interfaces; Fast or Gigabit Ethernet; 128-bit Encryption; Ethernet Ports: 4x 10/100Tx + 1x 100FX + 2x 1000LX or 2x 100FX
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK6008-3AS20-0...
Product Description The RUGGEDCOM i803 is a compact, fully managed Ethernet switches designed to operate reliably in harsh industrial environments. managed or unmanaged; regular or extended temperature; fiber optical or copper interfaces; Fast or Gigabit Ethernet; 128-bit Encryption; Ethernet Ports: 4x 10/100Tx + 1x 100FX + 2x 1000LX or 2x 100FX
Product family RUGGEDCOM i800
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Price Group / Headquarter Price Group 5R2
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A002ENCA3
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (kg) 0.400 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2606
Group Code R321
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive Since: 01/10/13
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
IDEA 4 5208
UNSPSC 15 39-12-22-14
|
This product has to be configured before it can be ordered.
;