***SPARE PART*** SIMOVERT MASTERDRIVES MOTION CONTROL CONVERTER COMPACT-PLUS-UNIT, IP20 3 AC 380V-480V, 50/60HZ, 10A NOM. POWER RATINGS: 4KW DOCUMENTATION ON CD ***Spare part*** F01=Software module standard technology functions
Notes
Product is no longer available
Sucessor:conditional repair
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6SE7021-0EP50-Z F01 |
Product Description |
***SPARE PART*** SIMOVERT MASTERDRIVES MOTION CONTROL CONVERTER COMPACT-PLUS-UNIT, IP20 3 AC 380V-480V, 50/60HZ, 10A NOM. POWER RATINGS: 4KW DOCUMENTATION ON CD ***Spare part*** F01=Software module standard technology functions
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 30/09/20 |
Notes |
Product is no longer available
Sucessor:conditional repair
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
7A2 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 3A999A / AL : N |
Estimated dispatch time (Working Days) |
10 Day/Days |
Net Weight (kg) |
4.500 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
662643076165 |
Commodity Code |
85044085 |
LKZ_FDB/ CatalogID |
DA65/MC |
Product Group |
9610 |
Group Code |
R2S3 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Product is not RoHS-compliant |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|