SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
7MC1006-1DA17-Z Y33
Product
Image similar
LOW-PRESSURE SCREW-IN RESISTANCE THERMOMETER W/O NECK TUBE,G1/2, MOUNT. LENGTH 100 MM PROTECTIVE TUBE MAT. NO. 1.4571 1 PT100 MEAS. ESISTOR IN CERAMIC Connection head form B of stainless steel, with 1 cable entry and with screw cover Carry out the calibration at one point, specify the wanted temperature in plain text
Notes
conflicted
Sucessor:Clarify with PM
Please enter text for every Y option (using the Configurator).
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MC1006-1DA17-Z Y33
Product Description LOW-PRESSURE SCREW-IN RESISTANCE THERMOMETER W/O NECK TUBE,G1/2, MOUNT. LENGTH 100 MM PROTECTIVE TUBE MAT. NO. 1.4571 1 PT100 MEAS. ESISTOR IN CERAMIC Connection head form B of stainless steel, with 1 cable entry and with screw cover Carry out the calibration at one point, specify the wanted temperature in plain text
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 15/10/15
Notes
conflicted
Sucessor:Clarify with PM
Please enter text for every Y option (using the Configurator).
Price data
Price Group / Headquarter Price Group 8T3
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 28 Day/Days
Net Weight (kg) 0.600 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90251900
LKZ_FDB/ CatalogID FI01-2
Product Group 4785
Group Code R3P0
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/07/17
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-02-14
eClass 6 27-20-02-14
eClass 7.1 27-20-02-14
eClass 8 27-20-02-14
eClass 9 27-20-02-14
eClass 9.1 27-20-02-14
UNSPSC 15 32-15-17-03
|
This product has to be configured before it can be ordered.
;