- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Thermostatic head
- Electrothermal
- Electromotoric
- Electrohydraulic
- Electrohydraulic‚ positioning force 1000 N / 2800 N: SKD.. / SKB.. / SKC..
- 417856498 - Stem coupling for SKC..
- Accessories for SKD../SKB../SKC..
- 466857598 - Control unit
- ASC1.6 - Auxiliary switch for SKB6../ SKC6../ SKD6..
- ASC9.3 - Double auxiliary switch for SKB/ C/ D32../82..
- ASZ7.3 - Potentiometer 0…1000 Ohm for SKB/ C/ D32../82..
- ASZ7.31 - Potentiometer 0…135 Ohm for SKB/ C/ D32../82..
- ASZ7.32 - Potentiometer 0…200 Ohm for SKB/ C/ D32../82..
- ASZ6.6 - Stem heating element for media < 0 °C
- ASK50 - Stroke inverter for SKD..
- ASK51 - Stroke inverter for SKB..
- ASE4U10E - Intelligent Valve Controller Module for pressure independent energy measuring valves series EVG4U.., EXG4U.., EVF4U.. and EXF4U..
- SKD32../SKD82.. - Electrohydraulic actuators 1000 N for valves with 20 mm stroke
- SKC60/SKC62.. - Electrohydraulic actuators 2800 N for valves with 40 mm stroke
- SKB32../SKB82.. - Electrohydraulic actuators 2800 N for valves with 20 mm stroke
- SKB60/62.. - Electrohydraulic actuators 2800 N for valves with 20 mm stroke
- SKC32../SKC82.. - Electrohydraulic actuators 2800 N for valves with 40 mm stroke
- SKD60/SKD62.. - Electrohydraulic actuators 1000 N for valves with 20 mm stroke
- Globe and pressure independent control valve (PICV)
- Actuators for rotary valves
- Rotary valves
- Refrigerant valves
- Damper actuators
- Variable frequency drives
- Meters
- UK Residential products
- others
- Fire safety (EN)
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
|
|