- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Globe and pressure independent control valve (PICV)
- Actuators for rotary valves
- Rotary valves
- Ball valves
- 2-port, PN40: VAI61..
- 3-port, PN40: VBI61..
- Accessories for VBI61..
- Combinable actuator for VBI61..
- GMA161.9E - Electromotoric rotary actuator with spring-return for ball valves, AC/DC 24 V, DC 0...10 V, 7 Nm, 90/15 s
- GMA161.9E/MO - Rotary actuators 7 Nm with spring return for ball valves
- GQD131.9A - Electromotoric rotary actuator with spring-return for ball valves, AC/DC 24 V, 3-position, 2 Nm, 30/15 s
- GSD161.9A - Electromotoric rotary actuators without spring return for ball valves, 2 Nm, 30s
- GLB161.9E/MO - Electromotoric rotary actuators 10 Nm without spring return for ball valves
- GDB161.9E/MO - Electromotoric rotary actuators 5 Nm without spring return for ball valves
- GLD161.9E - Rotary actuators for ball valves, AC/DC 24 V, DC 0/2...10 V, 8 Nm, 30 s
- GLD161.9E/MO - Rotary actuators for ball valves
- GDB141.9E - Electromotoric rotary actuator for ball valves, non-spring return, AC/DC 24 V, 2-position/3-position, 5 Nm, 150 s
- GDB341.9E - Electromotoric rotary actuator for ball valves, non-spring return, AC 230 V, 2-position/3-position, 5 Nm, 150 s
- GDB161.9E - Electromotoric rotary actuator for ball valves, non-spring return, AC/DC 24 V, DC 0/2...10 V, 5 Nm, 150 s
- GQD161.9A - Electromotoric rotary actuator with spring-return for ball valves, AC/DC 24 V, DC 0...10 V, 2 Nm, 30/15 s
- GLB141.9E - Electromotoric rotary actuator for ball valves, non-spring return, AC/DC 24 V, 2-position/3-position, 10 Nm, 150 s
- GLB341.9E - Electromotoric rotary actuator for ball valves, non-spring return, AC 230 V, 2-position/3-position, 10 Nm, 150 s
- GLB161.9E - Electromotoric rotary actuator for ball valves, non-spring return, AC/DC 24 V, DC 0/2...10 V, 10 Nm, 150 s
- GMA131.9E - Electromotoric rotary actuator with spring-return for ball valves, AC/DC 24 V, 3-position, 7 Nm, 90/15 s
- VBI61.. - 3-port control ball valves, internally threaded, PN40
- 2-port, PN40; VAI60..
- 3-port, PN40; VBI60..
- 2-port, PN40: VAG61..
- 3-port, PN40: VBG61..
- 2-port, PN40: VAG60..
- 3-port, PN40: VBG60..
- 2-port, PN25: VAI51..
- 2-port, PN16: VAI41..
- 6-port, PN16; VWG4..
- 2-port, PN25; flange: VAF51..
- Slipper valves
- Butterfly valves
- Ball valve assemblies
- Refrigerant valves
- Damper actuators
- Variable frequency drives
- Meters
- UK Residential products
- others
- Fire safety (EN)
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
GSD161.9A - Electromotoric rotary actuators without spring return for ball valves, 2 Nm, 30s
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
GSD161.9A - Electromotoric rotary actuators without spring return for ball valves, 2 Nm, 30s
|
|
|
|
|
|
|
|
|