SIMOTICS S-1FK2 HD servo motor M0=0.16 Nm; PN = 0.05 kW at nN=3000 rpm (200-240 V); degree of protection IP64; cylindrical shaft D8x25mm; absolute encoder single-turn 22-bit (encoder AS22DQC); with OCC interface; plug size M12, rotatable;
Article Number (Market Facing Number) |
1FK21020AG000SA0 | 1FK21020AG000SA0 |
Product Description |
SIMOTICS S-1FK2 HD servo motor M0=0.16 Nm; PN = 0.05 kW at nN=3000 rpm (200-240 V); degree of protection IP64; cylindrical shaft D8x25mm; absolute encoder single-turn 22-bit (encoder AS22DQC); with OCC interface; plug size M12, rotatable;
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
A97 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
------71 |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (lb) |
1.036 lb |
Packaging Dimension |
9.843 x 17.795 x 10.512 |
Package size unit of measure |
in |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948691830 |
UPC |
804766788390 |
Commodity Code |
85015100 |
LKZ_FDB/ CatalogID |
D32 |
Product Group |
9021 |
Group Code |
R220 |
Country of origin |
Romania |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/01/2006 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-26-02 |
eClass |
14 |
27-02-26-02 |
eClass |
6 |
27-02-26-02 |
eClass |
7.1 |
27-02-26-02 |
eClass |
8 |
27-02-26-02 |
eClass |
9 |
27-02-26-02 |
eClass |
9.1 |
27-02-26-02 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
|
Please follow the below links to get further information about the product:
|
|
|