SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
1FK60636AF711AH0 | 1FK60636AF711AH0
Product
Image similar
****spare part**** synchronous servo motor 1FK6 6-pole motor 11 Nm, 100K, 3000 r/min naturally cooled IM B5 (V1, V3) power/signal connector plug rotatable by 270° Incremental encoder sin/cos 1 Vss 2048 S/R (encoder I-2048) smooth shaft, Tolerance N with holding brake Degree of protection IP64 SYNCHRONOUS SERVOMOTOR 1FK6 6-POLE MOTOR, 11 NM, 100 K, 3000 RPM NATURAL AIR COOLING, IM B5 (V1, V3) POWER/SIGNAL CONNECTORS CONNECTOR ROTAT. BY 270 DEG., 270 DEGR.,
Notes
Product is no longer available
Additional Information:Successor 1FK7XX-2AXXX-XXXX
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FK60636AF711AH0 | 1FK60636AF711AH0
Product Description ****spare part**** synchronous servo motor 1FK6 6-pole motor 11 Nm, 100K, 3000 r/min naturally cooled IM B5 (V1, V3) power/signal connector plug rotatable by 270° Incremental encoder sin/cos 1 Vss 2048 S/R (encoder I-2048) smooth shaft, Tolerance N with holding brake Degree of protection IP64 SYNCHRONOUS SERVOMOTOR 1FK6 6-POLE MOTOR, 11 NM, 100 K, 3000 RPM NATURAL AIR COOLING, IM B5 (V1, V3) POWER/SIGNAL CONNECTORS CONNECTOR ROTAT. BY 270 DEG., 270 DEGR.,
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 10/01/2016
Notes
Product is no longer available
Additional Information:Successor 1FK7XX-2AXXX-XXXX
.
Price data
Price Group R09
List Price Show prices
Customer Price Show prices
Metal Factor ------71
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 32.187 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515015444
UPC 662643004847
Commodity Code 85015220
LKZ_FDB/ CatalogID SD91.14
Product Group 9624
Group Code R2S3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;