Tenga en cuenta que es posible que algunas funciones del SiePortal no estén disponibles desde el Monday, April 28 03:00 AM hasta el Tuesday, April 29 01:00 PM debido a un mantenimiento de rutina. Gracias por su comprensión. El equipo del SiePortal
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
1FK70434CK711RA0 | 1FK70434CK711RA0
Product
Image similar
SIMOTICS S Synchronous motor 1FK7-HD PN=1.3kW; UDC=600V M0=3.5Nm (100K); NN=6000rpm; Naturally cooled FRAME SIZE IMB 5 (IM V1, IM V3) FLANGE 1 POWER CONNECTOR ROTATABLE ABSOLUTE ENCODER 20 BIT + 12 BIT MULTITURN WITH DRIVE-CLIQ INTERFACE (ENCODER AM20DQI) SHAFT WITH FITTED KEY, TOLERANCE N; W/O HOLDING BRAKE Degree of protection IP64
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FK70434CK711RA0 | 1FK70434CK711RA0
Product Description SIMOTICS S Synchronous motor 1FK7-HD PN=1.3kW; UDC=600V M0=3.5Nm (100K); NN=6000rpm; Naturally cooled FRAME SIZE IMB 5 (IM V1, IM V3) FLANGE 1 POWER CONNECTOR ROTATABLE ABSOLUTE ENCODER 20 BIT + 12 BIT MULTITURN WITH DRIVE-CLIQ INTERFACE (ENCODER AM20DQI) SHAFT WITH FITTED KEY, TOLERANCE N; W/O HOLDING BRAKE Degree of protection IP64
Product family 1FK7 servomotors for SINAMICS S120
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A82
List Price Show prices
Customer Price Show prices
Metal Factor ------71
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 13.230 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621250812
Commodity Code 85015220
LKZ_FDB/ CatalogID SD.NC60KT-1FK7
Product Group 9621
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/22/2017
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-02-26-02
eClass 14 27-02-26-02
eClass 6 27-02-26-02
eClass 7.1 27-02-26-02
eClass 8 27-02-26-02
eClass 9 27-02-26-02
eClass 9.1 27-02-26-02
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
UNSPSC 15 26-10-11-09
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;