05/18/2024 1:59:10 PM
Product Catalog
  • Product Catalog
Minimize
1FL21034AF111MC0
Product
SIMOTICS S-1FL2 Supply voltage 400V 3AC Pn=0.4kW;Nn=3000rpm M0=1.27Nm;Mn=1.27Nm Shaft height 30mm With hybrid connector AM21bit With shaft key, Tolerance N With holding brake Protection class IP65 with oil seal Matching drive SINAMICS S200
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FL21034AF111MC0
Product Description SIMOTICS S-1FL2 Supply voltage 400V 3AC Pn=0.4kW;Nn=3000rpm M0=1.27Nm;Mn=1.27Nm Shaft height 30mm With hybrid connector AM21bit With shaft key, Tolerance N With holding brake Protection class IP65 with oil seal Matching drive SINAMICS S200
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A61
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 40 Day/Days
Net Weight (lb) 3.351 lb
Packaging Dimension 7.165 x 12.402 x 6.772
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106450168
UPC Not available
Commodity Code 85015100
LKZ_FDB/ CatalogID NC81
Product Group X0DJ
Group Code R220
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2018
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-26-02
eClass 14 27-02-26-02
eClass 6 27-02-26-02
eClass 7.1 27-02-26-02
eClass 8 27-02-26-02
eClass 9 27-02-26-02
eClass 9.1 27-02-26-02
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;