SIMOTICS S-1FL6 voltage supply 230 V 3AC Pn=0.05 kW; Nn=3000 M0=0.16 Nm; MN=0.16 Nm. Shaft height 20 mm absolute encoder Single-turn 21-bit with feather key Tolerance N with holding brake Degree of protection IP65 with fitting oil seal for drive V90
Article Number (Market Facing Number) |
1FL60222AF211MB1 |
Product Description |
SIMOTICS S-1FL6 voltage supply 230 V 3AC Pn=0.05 kW; Nn=3000 M0=0.16 Nm; MN=0.16 Nm. Shaft height 20 mm absolute encoder Single-turn 21-bit with feather key Tolerance N with holding brake Degree of protection IP65 with fitting oil seal for drive V90
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
A87 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
-------1 |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
30 Day/Days |
Net Weight (lb) |
1.543 lb |
Packaging Dimension |
7.165 x 12.441 x 6.693 |
Package size unit of measure |
in |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948675380 |
UPC |
887621925017 |
Commodity Code |
85015100 |
LKZ_FDB/ CatalogID |
NC81 |
Product Group |
3585 |
Group Code |
R220 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Since: 01/01/2018 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-26-02 |
eClass |
14 |
27-02-26-02 |
eClass |
6 |
27-02-26-02 |
eClass |
7.1 |
27-02-26-02 |
eClass |
8 |
27-02-26-02 |
eClass |
9 |
27-02-26-02 |
eClass |
9.1 |
27-02-26-02 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
|
Please follow the below links to get further information about the product:
|
|
|