****spare part**** SIMOTICS S synchronous servo motor 1FT6 2.0 Nm, 100K, 6000 rpm naturally cooled, IP65 IM B5 (IM V1, IM V3) incremental encoder sin/cos 1 VSS 2048 S/R (encoder I-2048) for power/signal connectors: Outlet direction axial NDE without holding brake
Notes
Article Number (Market Facing Number) |
1FT60341AK713AG1 | 1FT60341AK713AG1 |
Product Description |
****spare part**** SIMOTICS S synchronous servo motor 1FT6 2.0 Nm, 100K, 6000 rpm naturally cooled, IP65 IM B5 (IM V1, IM V3) incremental encoder sin/cos 1 VSS 2048 S/R (encoder I-2048) for power/signal connectors: Outlet direction axial NDE without holding brake
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 10/01/2015 |
Notes |
.
.
|
Price Group |
R38 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
------71 |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
100 Day/Days |
Net Weight (lb) |
9.705 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169395465 |
UPC |
662643369205 |
Commodity Code |
85015220 |
LKZ_FDB/ CatalogID |
SD.NC60KT-1FT6 |
Product Group |
9628 |
Group Code |
R2S3 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/31/2018 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|