GP motor type: 1AV2082A low-voltage motor, IEC squirrel-cage rotor, self-cooled, IP55 temperature class 155(F) according to 130(B) aluminum enclosure High Efficiency IE2, in EEA: minimum efficiency according to (EU) 2019/1781 is IE3 (as of 01.07.2021) 2-pole * size 80M * 0.75 kW (50 Hz) 0.86 kW (60 Hz) standard color RAL 7030 if no order code is specified for selecting another color. The product will be delivered with either the Siemens or Innomotics product brand. 3 AC 50Hz 400VY * 3 AC 60 Hz 460 VY IM B 35 * Flange: FF165 (A200) without motor protection Terminal box at top
Article Number (Market Facing Number) |
1LE10010DA202JA4 |
Product Description |
GP motor type: 1AV2082A low-voltage motor, IEC squirrel-cage rotor, self-cooled, IP55 temperature class 155(F) according to 130(B) aluminum enclosure High Efficiency IE2, in EEA: minimum efficiency according to (EU) 2019/1781 is IE3 (as of 01.07.2021) 2-pole * size 80M * 0.75 kW (50 Hz) 0.86 kW (60 Hz) standard color RAL 7030 if no order code is specified for selecting another color. The product will be delivered with either the Siemens or Innomotics product brand. 3 AC 50Hz 400VY * 3 AC 60 Hz 460 VY IM B 35 * Flange: FF165 (A200) without motor protection Terminal box at top
|
Product family |
SIMOTICS GP 1LE1/1PC1 Standard Motors |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
E01 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
N-W----- |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
20 Day/Days |
Net Weight (lb) |
19.842 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
8501516040 |
LKZ_FDB/ CatalogID |
GG_LD |
Product Group |
5110 |
Group Code |
P113 |
Country of origin |
Czech Republic |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/22/2019 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-21-01 |
eClass |
14 |
27-02-21-01 |
eClass |
6 |
27-02-21-01 |
eClass |
7.1 |
27-02-21-01 |
eClass |
8 |
27-02-21-01 |
eClass |
9 |
27-02-21-01 |
eClass |
9.1 |
27-02-21-01 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
|
Please follow the below links to get further information about the product:
|
|
|