07/27/2024 8:43:53 AM
Product Catalog
  • Product Catalog
Minimize
1LE10010DA302KA4 | 1LE10010DA302KA4
Product
Image similar
GP motor type: 1AV2083A low-voltage motor, IEC squirrel-cage rotor, self-cooled, IP55 temperature class 155(F) according to 130(B) aluminum enclosure High Efficiency IE2, in EEA: minimum efficiency according to (EU) 2019/1781 is IE3 (as of 01.07.2021) 2-pole * size 80M * 1.1 kW (50 Hz) 1.27 kW (60 Hz) standard color RAL 7030 if no order code is specified for selecting another color.​ The product will be delivered with either the Siemens or Innomotics product brand. 3 AC 50Hz 400VY * 3 AC 60 Hz 460 VY IM B14, IM V19 IM V18 without canopy Standard flange: C120 without motor protection Terminal box at top
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1LE10010DA302KA4 | 1LE10010DA302KA4
Product Description GP motor type: 1AV2083A low-voltage motor, IEC squirrel-cage rotor, self-cooled, IP55 temperature class 155(F) according to 130(B) aluminum enclosure High Efficiency IE2, in EEA: minimum efficiency according to (EU) 2019/1781 is IE3 (as of 01.07.2021) 2-pole * size 80M * 1.1 kW (50 Hz) 1.27 kW (60 Hz) standard color RAL 7030 if no order code is specified for selecting another color.​ The product will be delivered with either the Siemens or Innomotics product brand. 3 AC 50Hz 400VY * 3 AC 60 Hz 460 VY IM B14, IM V19 IM V18 without canopy Standard flange: C120 without motor protection Terminal box at top
Product family SIMOTICS GP 1LE1/1PC1 Standard Motors
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group E01
List Price Show prices
Customer Price Show prices
Metal Factor N-W-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (lb) 24.251 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 8501524000
LKZ_FDB/ CatalogID GG_LD
Product Group 5110
Group Code P113
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 07/22/2019
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-21-01
eClass 14 27-02-21-01
eClass 6 27-02-21-01
eClass 7.1 27-02-21-01
eClass 8 27-02-21-01
eClass 9 27-02-21-01
eClass 9.1 27-02-21-01
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;