04/16/2024 5:54:57 PM
Product Catalog
  • Product Catalog
Minimize
1LG61834MA60 | 1LG61834MA60
No picture available
SIMOTICS SD Only Ex version! Low-voltage motor, Squirrel-cage rotor, IP55 4-pole * Size 180M * Temperature class 155(F) optimized for IE2 * Gray cast iron housing In EEA: Minimum efficiency according to applicable statutory regulations to be considered! 3 AC 50 Hz 400 VD/690 VY * 18.5 kW 3 AC 60 Hz 460 VD * 21.3 kW 3 AC 60 Hz 460 VD * 25 HP IM B3, IM B6, IM B 7, IM B 8, IM V 5 without canopy, IM V 6
Notes
Product is no longer available
Additional Information:1LE15/1LE16
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1LG61834MA60 | 1LG61834MA60
Product Description SIMOTICS SD Only Ex version! Low-voltage motor, Squirrel-cage rotor, IP55 4-pole * Size 180M * Temperature class 155(F) optimized for IE2 * Gray cast iron housing In EEA: Minimum efficiency according to applicable statutory regulations to be considered! 3 AC 50 Hz 400 VD/690 VY * 18.5 kW 3 AC 60 Hz 460 VD * 21.3 kW 3 AC 60 Hz 460 VD * 25 HP IM B3, IM B6, IM B 7, IM B 8, IM V 5 without canopy, IM V 6
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 12/31/2023
Notes
Product is no longer available
Additional Information:1LE15/1LE16
.
Price data
Price Group E70
List Price Show prices
Customer Price Show prices
Metal Factor N-W-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 341.717 lb
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 8501528040
LKZ_FDB/ CatalogID D81.1-2/IEC
Product Group 2250
Group Code P113
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 07/22/2019
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Loading Documents...
;