SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
Minimize
2XV94501CG00 | 2XV94501CG00
Product
Image similar
Softnet S7 (TCP) for Linux (REDHAT, SUSE) Softnet S7 for communication between PC and SIMATIC S7 TCP (RTC 1006)- Protocol Distribution & Version No.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 2XV94501CG00 | 2XV94501CG00
Product Description Softnet S7 (TCP) for Linux (REDHAT, SUSE) Softnet S7 for communication between PC and SIMATIC S7 TCP (RTC 1006)- Protocol Distribution & Version No.
Product family SOFTNET-S7/Linux
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2023
Price data
Price Group 946
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 0.384 lb
Packaging Dimension 7.362 x 10.709 x 1.181
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622260777
UPC 662643210330
Commodity Code 85234910
LKZ_FDB/ CatalogID ATD-INTEGRATION
Product Group X05Z
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-90
eClass 14 27-24-25-90
eClass 6 27-24-25-90
eClass 7.1 27-24-25-90
eClass 8 27-24-25-90
eClass 9 27-24-25-90
eClass 9.1 27-24-25-90
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;