11/21/2024 11:51:12 PM
Product Catalog
  • Product Catalog
Minimize
3KL62301AB02 | 3KL62301AB02
Product
Switch disconnector with fuse for LV HRC fuses Sz. 3/2 Iu=800 A, Ue = 690 V, 3-pole, UR
Notes
Product is no longer available
Additional Information:3KF5380-0MF11, different dimensions, some deviating technical values.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3KL62301AB02 | 3KL62301AB02
Product Description Switch disconnector with fuse for LV HRC fuses Sz. 3/2 Iu=800 A, Ue = 690 V, 3-pole, UR
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 12/31/2022
Notes
Product is no longer available
Additional Information:3KF5380-0MF11, different dimensions, some deviating technical values.
.
Price data
Price Group N5P
List Price Show prices
Customer Price Show prices
Metal Factor LAO-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 35.539 lb
Packaging Dimension 14.567 x 14.567 x 11.417
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209552326
UPC 754554952765
Commodity Code 85362090
LKZ_FDB/ CatalogID LV10.1
Product Group 5853
Group Code P360
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;