11/22/2024 6:33:12 AM
Product Catalog
  • Product Catalog
Minimize
3NE13312 | 3NE13312
Product
Image similar
SITOR fuse link, with blade contacts, NH2, In: 350 A, gR, Un AC: 690 V, Un DC: 250 V, front indicator
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3NE13312 | 3NE13312
Product Description SITOR fuse link, with blade contacts, NH2, In: 350 A, gR, Un AC: 690 V, Un DC: 250 V, front indicator
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group NLJ
List Price Show prices
Customer Price Show prices
Metal Factor LHP-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 35 Day/Days
Net Weight (lb) 1.812 lb
Packaging Dimension 10.63 x 7.874 x 4.134
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 3
Additional Product Information
EAN 4011209568112
UPC Not available
Commodity Code 85361090
LKZ_FDB/ CatalogID LV10.1
Product Group 5540
Group Code P310
Country of origin Greece
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-20-05
eClass 14 27-14-20-05
eClass 6 27-14-20-05
eClass 7.1 27-14-20-05
eClass 8 27-14-20-05
eClass 9 27-14-20-05
eClass 9.1 27-14-20-05
ETIM 7 EC000055
ETIM 8 EC000055
ETIM 9 EC000055
IDEA 4 4982
UNSPSC 15 39-12-16-28
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;