11/01/2024 9:19:36 AM
Product Catalog
  • Product Catalog
Minimize
3RA24158XF312AF0 | 3RA24158XF312AF0
Product
Contactor assembly for star-delta (wye-delta) start AC-3, 5.5 kW/400 V, 110 V AC 50/60 Hz, 3-pole, Size S00 Spring-type terminals electrical and mechanical interlock 3 NO integrated
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RA24158XF312AF0 | 3RA24158XF312AF0
Product Description Contactor assembly for star-delta (wye-delta) start AC-3, 5.5 kW/400 V, 110 V AC 50/60 Hz, 3-pole, Size S00 Spring-type terminals electrical and mechanical interlock 3 NO integrated
Product family SIRIUS 3RA24 contactor assemblies for star-delta (wye-delta) starting, up to 90 kW
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group PF3
List Price Show prices
Customer Price Show prices
Metal Factor LCO-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (lb) 3.064 lb
Packaging Dimension 9.685 x 12.835 x 8.74
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209838147
UPC Not available
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 5339
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 10/01/2009
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-10-09
eClass 14 27-37-10-09
eClass 6 27-37-10-09
eClass 7.1 27-37-10-09
eClass 8 27-37-10-09
eClass 9 27-37-10-09
eClass 9.1 27-37-10-09
ETIM 7 EC000010
ETIM 8 EC000010
ETIM 9 EC000010
IDEA 4 4755
UNSPSC 15 39-12-15-29
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;