11/23/2024 7:29:51 PM
Product Catalog
  • Product Catalog
Minimize
3RA27110EE04 | 3RA27110EE04
Product
module connector, 8 cm, 10-pole, additional infeed of auxiliary voltage, for function modules 3RA27 and 3RA2816-0EW20
Notes
Product is no longer available. Successor:
3RA2711-0EE16 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RA27110EE04 | 3RA27110EE04
Product Description module connector, 8 cm, 10-pole, additional infeed of auxiliary voltage, for function modules 3RA27 and 3RA2816-0EW20
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 10/01/2024
Notes
Product is no longer available. Successor:
3RA2711-0EE16 Compare Products
Successor information
Successor 3RA2711-0EE16
Replacement Description module connector, 9 cm, 10-pole, additional infeed of auxiliary voltage, for function modules 3RA27
Price data
Price Group PF1
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.022 lb
Packaging Dimension 2.165 x 3.937 x 0.512
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209844889
UPC Not available
Commodity Code 85444290
LKZ_FDB/ CatalogID CC-IC10
Product Group 5373
Group Code R711
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 10/01/2009
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;